IESNA:LM-63-2002
[TEST]P1645120
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11784.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1420.0 1440.2 1479.9 1521.3 1579.5 1664.0 1775.4 1894.4 1999.1 2116.5 2227.9 2368.9 2519.1 2670.3 2804.5 
2951.4 3118.5 3297.5 3556.7 3836.1 4059.0 4221.1 4352.8 4422.0 4264.1 3827.7 3070.4 1750.9 759.0 351.2 248.2 
188.3 119.9 81.0 43.1 0.0 0.0 
1420.0 1438.5 1476.5 1517.9 1579.5 1662.3 1768.6 1893.6 2003.3 2113.1 2238.0 2373.1 2531.0 2678.7 2812.1 
2960.7 3127.0 3316.9 3585.4 3862.3 4080.9 4240.5 4379.8 4430.5 4278.5 3847.9 3077.2 1739.1 760.6 356.3 252.4 
194.2 119.9 83.6 44.7 0.0 0.0 
1420.0 1437.7 1473.2 1518.7 1581.2 1662.3 1762.7 1884.3 1994.9 2104.6 2227.0 2366.3 2519.1 2670.3 2810.4 
2948.0 3106.7 3326.2 3598.9 3905.4 4178.0 4368.8 4514.0 4618.7 4536.0 4157.8 3398.0 2168.0 958.2 441.5 294.6 
215.3 142.7 97.1 50.7 0.8 0.0 
1420.0 1442.8 1477.4 1521.3 1583.8 1660.6 1751.8 1862.3 1978.0 2082.7 2206.8 2338.5 2496.4 2648.3 2815.5 
2958.1 3110.9 3318.6 3579.5 3913.8 4281.9 4583.3 4843.3 5046.7 5099.1 4850.0 4233.8 3019.8 1490.0 645.0 369.8 
256.6 171.4 108.9 49.8 0.8 0.0 
1420.0 1441.1 1474.0 1518.7 1584.6 1663.1 1748.4 1840.4 1948.5 2060.7 2173.0 2309.8 2466.8 2614.5 2787.6 
2947.2 3098.3 3289.1 3566.8 3923.9 4368.0 4778.3 5237.5 5574.4 5840.3 5862.2 5425.8 4477.7 2898.2 1237.6 
569.0 351.2 214.4 123.3 59.1 1.7 0.0 
1420.0 1440.2 1470.6 1517.1 1582.1 1660.6 1739.1 1825.2 1919.8 2030.3 2140.1 2263.3 2400.1 2556.3 2714.2 
2877.9 3059.4 3267.1 3535.6 3900.3 4374.7 4922.6 5465.5 5998.2 6526.6 6879.5 6923.4 6352.7 5134.5 3185.2 
1241.0 439.8 228.8 130.0 51.5 2.5 0.0 
1420.0 1440.2 1469.8 1514.5 1577.0 1655.5 1740.8 1828.6 1918.1 2020.2 2131.7 2247.3 2365.5 2506.5 2683.8 
2868.7 3012.2 3184.4 3434.3 3757.6 4192.4 4725.9 5339.7 6053.0 6801.9 7493.3 7975.3 8006.6 7436.7 6064.0 
4056.5 1940.9 560.6 240.6 101.3 11.0 0.0 
1420.0 1439.4 1468.1 1512.8 1574.5 1651.3 1738.2 1827.7 1922.3 2016.8 2135.0 2247.3 2362.1 2498.9 2680.4 
2851.8 2989.4 3155.7 3399.7 3723.8 4156.1 4684.6 5287.3 5993.9 6752.9 7462.0 7967.7 8051.3 7513.5 6133.2 
4201.7 2287.0 664.4 256.6 100.5 11.8 0.0 
1420.0 1437.7 1462.2 1503.6 1563.5 1637.8 1725.6 1821.0 1913.8 2013.5 2125.7 2243.9 2352.0 2485.4 2644.9 
2801.1 2914.2 3093.2 3366.7 3729.8 4188.2 4710.7 5276.4 5889.3 6530.0 7163.2 7605.6 7749.1 7333.7 5978.8 
4276.8 2724.3 1333.0 385.0 141.0 29.5 0.0 
1420.0 1430.9 1452.1 1487.5 1543.2 1611.6 1690.1 1772.9 1865.7 1958.6 2053.1 2141.8 2233.0 2332.6 2462.6 
2585.0 2717.5 2956.5 3293.3 3721.3 4215.2 4771.5 5351.5 5930.6 6552.8 7039.9 7316.8 7271.2 6512.3 5212.2 
3898.6 2425.4 999.6 340.2 154.5 47.3 0.0 
1420.0 1421.7 1437.7 1468.1 1516.2 1572.8 1641.2 1710.4 1778.8 1848.8 1924.0 1983.1 2052.3 2123.2 2219.4 
2320.8 2480.3 2742.9 3109.3 3560.1 4102.9 4720.0 5381.0 6084.3 6722.5 7090.6 7099.9 6508.9 5178.4 3767.7 
2482.8 1279.0 502.3 206.8 78.5 26.2 0.0 
1420.0 1426.7 1439.4 1468.1 1513.7 1572.8 1629.3 1696.0 1757.7 1821.0 1880.9 1930.7 1986.4 2050.6 2136.7 
2243.1 2425.4 2685.5 3016.4 3421.6 3906.2 4459.2 5033.2 5587.9 5970.3 6073.3 5832.7 5151.4 3897.8 2694.7 
1674.1 826.5 352.9 162.1 69.2 23.6 0.0 
1420.0 1416.6 1427.6 1454.6 1497.6 1550.8 1609.1 1669.9 1724.7 1778.8 1827.7 1864.9 1912.2 1972.9 2059.9 
2190.7 2365.5 2562.2 2781.7 3037.5 3363.4 3725.5 4107.1 4465.1 4660.9 4637.3 4384.0 3761.8 2810.4 1854.7 
1090.7 530.2 265.1 136.8 72.6 35.5 0.0 
1420.0 1421.7 1430.1 1454.6 1498.5 1550.8 1604.9 1654.7 1696.9 1729.8 1761.0 1789.7 1831.1 1889.4 1928.2 
1932.4 1897.8 1823.5 1712.1 1583.8 1478.2 1426.7 1378.6 1260.4 1060.3 823.1 618.0 471.1 368.9 314.0 273.5 229.6 
185.7 148.6 103.0 52.3 0.0 
1420.0 1420.0 1426.7 1450.4 1493.4 1540.7 1584.6 1617.5 1639.5 1654.7 1669.0 1662.3 1631.0 1571.1 1480.8 
1360.0 1208.9 1038.4 878.0 753.0 655.1 585.0 531.0 488.8 455.0 420.4 386.7 357.1 329.2 304.8 273.5 238.1 195.0 
152.8 103.0 45.6 0.0 
1420.0 1425.0 1431.8 1456.3 1496.0 1534.8 1557.6 1567.7 1578.7 1577.8 1550.8 1495.1 1407.3 1295.0 1152.4 
999.6 869.5 771.6 699.0 642.4 591.8 547.9 510.8 483.7 463.5 439.0 406.9 374.0 348.7 317.4 273.5 228.8 184.0 134.2 
84.4 17.7 0.0 
1420.0 1425.0 1436.0 1459.7 1494.3 1517.1 1524.7 1533.9 1532.3 1501.9 1434.3 1337.2 1201.3 1054.4 919.4 826.5 
766.5 719.3 672.8 630.6 581.7 537.8 516.7 506.5 493.9 466.0 429.7 401.8 401.8 383.3 335.2 280.3 211.1 158.7 89.5 7.6 
0.0 
1420.0 1415.8 1431.8 1456.3 1480.8 1489.2 1499.3 1508.6 1485.0 1414.9 1316.1 1181.1 1028.3 902.5 816.4 754.7 
703.2 654.3 602.8 550.4 533.5 527.6 528.5 532.7 521.7 493.0 463.5 454.2 483.7 482.9 469.4 383.3 303.9 222.0 119.0 4.2 
0.0 
1420.0 1413.2 1431.8 1461.3 1476.5 1479.1 1492.6 1492.6 1445.3 1355.0 1226.6 1081.4 947.2 846.8 770.8 705.8 
646.7 582.5 527.6 509.1 498.1 495.6 504.0 512.4 499.8 478.7 457.6 478.7 494.7 482.9 444.9 363.9 299.7 222.0 113.1 1.7 
0.0 
1420.0 1414.1 1436.9 1470.6 1479.1 1480.8 1494.3 1479.1 1412.4 1306.0 1170.9 1027.4 908.4 815.5 731.9 658.5 
591.8 526.8 498.1 482.9 477.0 477.8 490.5 496.4 479.5 457.6 450.0 480.4 474.5 460.9 406.1 340.2 276.9 209.4 101.3 0.0 
0.0 
1420.0 1403.9 1429.3 1463.0 1472.3 1474.8 1488.4 1465.6 1394.6 1279.8 1150.7 1004.6 886.4 793.6 703.2 620.5 
549.6 497.2 477.0 465.2 462.6 466.9 476.1 482.0 473.6 466.9 475.3 512.4 504.0 460.9 388.3 321.6 252.4 175.6 82.7 0.0 
0.0 
1420.0 1400.6 1425.0 1458.8 1468.9 1472.3 1484.1 1462.2 1390.4 1284.9 1144.8 998.7 887.3 790.2 697.3 616.3 
543.7 493.0 472.8 460.9 459.3 462.6 471.9 477.0 471.1 467.7 476.1 509.1 497.2 448.3 378.2 314.9 244.8 162.9 76.0 0.0 
0.0 
